Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-DN
Fiber indoor/outdoor cable, Gel-filled loose tube, 4 fiber, Singlemode G.657.A1, Meters jacket marking, Black jacket color, Dca flame rating
| Regional Availability | Asia | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | C-DN | 
| Cable Type | Central loose tube | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-filled | 
| Jacket Marking Method | Inkjet | 
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760235254 4F ITU-T G657A LSZH [Serial NUMBER] [METRE MARK] | 
| Subunit, quantity | 1 | 
| Fibers per Subunit, quantity | 4 | 
| Buffer Tube/Subunit Diameter | 2 mm | 0.079 in | 
| Diameter Over Jacket | 5.05 mm | 0.199 in | 
| Click on image to enlarge. | 
| Minimum Bend Radius, loaded | 25 mm | 0.984 in | 
| Minimum Bend Radius, unloaded | 25 mm | 0.984 in | 
| Tensile Load, long term, maximum | 400 N | 89.924 lbf | 
| Tensile Load, short term, maximum | 1500 N | 337.214 lbf | 
| Cable Crush Resistance, maximum | 15 N/mm | 85.652 lb/in | 
| Compression | 15 N/mm | 85.652 lb/in | 
| Compression Test Method | IEC 60794-1-2 E3 | 
| Impact | 3 N-m | 26.552 in lb | 
| Impact Test Method | IEC 60794-1 E4 | 
| Twist | 5 cycles | 
| Twist Test Method | IEC 60794-1 E7 | 
| Installation temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | 0 °C to +70 °C (+32 °F to +158 °F) | 
| Cable Qualification Standards | IEC 60794-1-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s1a | 
| EN50575 CPR Cable EuroClass Droplets Rating | d0 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Drop | Universal Low Smoke Zero Halogen (ULSZH) | 
| Flame Test Listing | IEC 60332-1-2 | 
| Flame Test Method | EN 50399 | IEC 60754-2 | IEC 61034-2 | 
| Water Penetration | 24 h | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | IEC 60794-1-2 F1 | 
| Cable weight | 34 kg/km | 22.847 lb/kft | 
| Regional Availability | Asia | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | C-DN | 
| Cable Type | Central loose tube | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-filled | 
| Jacket Marking Method | Inkjet | 
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760235254 4F ITU-T G657A LSZH [Serial NUMBER] [METRE MARK] | 
| Subunit, quantity | 1 | 
| Fibers per Subunit, quantity | 4 | 
| Buffer Tube/Subunit Diameter | 2 mm | 0.079 in | 
| Diameter Over Jacket | 5.05 mm | 0.199 in | 
| Minimum Bend Radius, loaded | 25 mm | 0.984 in | 
| Minimum Bend Radius, unloaded | 25 mm | 0.984 in | 
| Tensile Load, long term, maximum | 400 N | 89.924 lbf | 
| Tensile Load, short term, maximum | 1500 N | 337.214 lbf | 
| Cable Crush Resistance, maximum | 15 N/mm | 85.652 lb/in | 
| Compression | 15 N/mm | 85.652 lb/in | 
| Compression Test Method | IEC 60794-1-2 E3 | 
| Impact | 3 N-m | 26.552 in lb | 
| Impact Test Method | IEC 60794-1 E4 | 
| Twist | 5 cycles | 
| Twist Test Method | IEC 60794-1 E7 | 
| Installation temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Storage Temperature | 0 °C to +70 °C (+32 °F to +158 °F) | 
| Cable Qualification Standards | IEC 60794-1-2 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s1a | 
| EN50575 CPR Cable EuroClass Droplets Rating | d0 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Drop | Universal Low Smoke Zero Halogen (ULSZH) | 
| Flame Test Listing | IEC 60332-1-2 | 
| Flame Test Method | EN 50399 | IEC 60754-2 | IEC 61034-2 | 
| Water Penetration | 24 h | 
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Temperature Cycle Test Method | IEC 60794-1-2 F1 | 
| Cable weight | 34 kg/km | 22.847 lb/kft | 
| Click on image to enlarge. |