Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-L2
Fiber Indoor/Outdoor cable, TeraSPEED®, 120 min Fire Survival, Low Smoke Zero Halogen (LSZH), 12 fiber, Gel-Filled, Central Loose Tube, Singlemode G.652.D and G.657.A1, Meters jacket marking, Black jacket color. Provides Rodent Resistance.
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-L2 |
Attenuation, maximum | 0.22 dB/km @ 1,550 nm | 0.34 dB/km @ 1,310 nm |
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F O CABLE X-1716211-4 INT/EXT FIRE SURVIVAL 12 X 9/125 OS2 [Serial NUMBER] [METRE MARK] |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 12.7 mm | 0.5 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 330 mm | 12.992 in |
Minimum Bend Radius, unloaded | 255 mm | 10.039 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1400 N | 314.733 lbf |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 10 N-m | 88.507 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Standards Compliance | TIA-492CAAB (OS2) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -33 °C to +40 °C (-27.4 °F to +104 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1b |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Aerial, lashed | Buried | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | EN 50399 | IEC 60332-1-2 |
Flame Test Method | EN 50399 | IEC 60331-25 (120) Fire resistance: 120 minutes at 750 °C (no fiber break) | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Cable weight | 216 kg/km | 145.145 lb/kft |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-L2 |
Attenuation, maximum | 0.22 dB/km @ 1,550 nm | 0.34 dB/km @ 1,310 nm |
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Subunit Type | Gel-filled |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F O CABLE X-1716211-4 INT/EXT FIRE SURVIVAL 12 X 9/125 OS2 [Serial NUMBER] [METRE MARK] |
Fibers per Subunit, quantity | 12 |
Cable Length | 2000 m | 6561.68 ft |
Buffer Tube/Subunit Diameter | 4 mm | 0.157 in |
Diameter Over Jacket | 12.7 mm | 0.5 in |
Minimum Bend Radius, loaded | 330 mm | 12.992 in |
Minimum Bend Radius, unloaded | 255 mm | 10.039 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1400 N | 314.733 lbf |
Compression | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 10 N-m | 88.507 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Standards Compliance | TIA-492CAAB (OS2) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -33 °C to +40 °C (-27.4 °F to +104 °F) |
Cable Qualification Standards | EN 187105 | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | B2ca |
EN50575 CPR Cable EuroClass Smoke Rating | s1b |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Aerial, lashed | Buried | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | EN 50399 | IEC 60332-1-2 |
Flame Test Method | EN 50399 | IEC 60331-25 (120) Fire resistance: 120 minutes at 750 °C (no fiber break) | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Low High Bend Test Method | IEC 60794-1 E11 |
Temperature Cycle | -25 °C to +70 °C (-13 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1 F1 |
Cable weight | 216 kg/km | 145.145 lb/kft |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |