Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: N-MP
Fiber Indoor Cable, Low Smoke Zero Halogen Riser Light Duty MPO Patchcord Cable, 24 fiber, gel-free, singlemode G.657.A1, feet jacket marking, Dca Flame Rating
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor cable | 
| Product Series | N-MP | 
| Cable Type | MPO trunk cable | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Diameter Over Jacket | 3.6 mm | 0.142 in | 
| Click on image to enlarge. | 
| Minimum Bend Radius, loaded | 54 mm | 2.126 in | 
| Minimum Bend Radius, unloaded | 29 mm | 1.142 in | 
| Tensile Load, long term, maximum | 120 N | 26.977 lbf | 
| Tensile Load, short term, maximum | 400 N | 89.924 lbf | 
| Compression | 4 N/mm | 22.841 lb/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 300 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 0.74 N-m | 6.55 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 500 m | 1640.42 ft | 
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s1a | 
| EN50575 CPR Cable EuroClass Droplets Rating | d0 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser | 
| Flame Test Listing | NEC OFNR-ST1 (ETL) and c(ETL) | 
| Flame Test Method | IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685 | 
| Heat Age | 0 °C to +85 °C (+32 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
| Cable weight | 11.8 kg/km | 7.929 lb/kft | 
| Agency | Classification | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor cable | 
| Product Series | N-MP | 
| Cable Type | MPO trunk cable | 
| Construction Type | Non-armored | 
| Subunit Type | Gel-free | 
| Diameter Over Jacket | 3.6 mm | 0.142 in | 
| Minimum Bend Radius, loaded | 54 mm | 2.126 in | 
| Minimum Bend Radius, unloaded | 29 mm | 1.142 in | 
| Tensile Load, long term, maximum | 120 N | 26.977 lbf | 
| Tensile Load, short term, maximum | 400 N | 89.924 lbf | 
| Compression | 4 N/mm | 22.841 lb/in | 
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 | 
| Flex | 300 cycles | 
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 | 
| Impact | 0.74 N-m | 6.55 in lb | 
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 | 
| Strain | See long and short term tensile loads | 
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 | 
| Twist | 10 cycles | 
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 | 
| Vertical Rise, maximum | 500 m | 1640.42 ft | 
| Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) | 
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) | 
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 | 
| EN50575 CPR Cable EuroClass Fire Performance | Dca | 
| EN50575 CPR Cable EuroClass Smoke Rating | s1a | 
| EN50575 CPR Cable EuroClass Droplets Rating | d0 | 
| EN50575 CPR Cable EuroClass Acidity Rating | a1 | 
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser | 
| Flame Test Listing | NEC OFNR-ST1 (ETL) and c(ETL) | 
| Flame Test Method | IEC 60332-3 | IEC 60754-2 | IEC 61034-2 | UL 1666 | UL 1685 | 
| Heat Age | 0 °C to +85 °C (+32 °F to +185 °F) | 
| Heat Age Test Method | IEC 60794-1 F9 | 
| Low High Bend | 0 °C to +70 °C (+32 °F to +158 °F) | 
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 | 
| Temperature Cycle | 0 °C to +70 °C (+32 °F to +158 °F) | 
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 | 
| Cable weight | 11.8 kg/km | 7.929 lb/kft | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CENELEC   | EN 50575 compliant, Declaration of Performance (DoP) available | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |