Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
75 Ohm P3® Trunk and Distribution Cable, black PE jacket, flooded for underground
| Regional Availability | North America |
| Product Type | Coaxial hardline cable |
| Product Brand | P3® |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Warranty | One year |
| Cable Type | 750 Series |
| Construction Type | Swaged |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Short Description | P3 750 JCASS SM PR997 |
| Cable Length | 762 m | 2500 ft |
| Diameter Over Center Conductor, nominal | 4.242 mm | 0.167 in |
| Diameter Over Dielectric, nominal | 17.323 mm | 0.682 in |
| Diameter Over Jacket, nominal | 21.082 mm | 0.83 in |
| Diameter Over Outer Conductor, nominal | 19.05 mm | 0.75 in |
| Jacket Thickness, nominal | 0.889 mm | 0.035 in |
| Outer Conductor Thickness, nominal | 0.864 mm | 0.034 in |
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 1.87 ohms/km | 0.57 ohms/kft |
| dc Resistance, Loop, nominal | 2.493 ohms/km | 0.76 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 0.623 ohms/km | 0.19 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 87 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz |
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
| Minimum Bend Radius, bonded | 152.4 mm | 6 in |
| Pulling Tension, maximum | 306.175 kg | 675 lb |
| Corrosion Protection | Migraheal® |
| Environmental Space | Buried |
| Packaging Type | Reel |
| Weight, gross | 398.828 kg/km | 268 lb/kft |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Product Type | Coaxial hardline cable |
| Product Brand | P3® |
| Government Requirements | Build America Buy America (BABA) compliant* |
| Warranty | One year |
| Cable Type | 750 Series |
| Construction Type | Swaged |
| Jacket Color | Black |
| Location of Manufacturing | Catawba, North Carolina |
| Short Description | P3 750 JCASS SM PR997 |
| Cable Length | 762 m | 2500 ft |
| Diameter Over Center Conductor, nominal | 4.242 mm | 0.167 in |
| Diameter Over Dielectric, nominal | 17.323 mm | 0.682 in |
| Diameter Over Jacket, nominal | 21.082 mm | 0.83 in |
| Diameter Over Outer Conductor, nominal | 19.05 mm | 0.75 in |
| Jacket Thickness, nominal | 0.889 mm | 0.035 in |
| Outer Conductor Thickness, nominal | 0.864 mm | 0.034 in |
| Capacitance | 50.197 pF/m | 15.3 pF/ft |
| Capacitance Tolerance | ±1.0 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±2 ohm |
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) |
| dc Resistance, Inner Conductor, nominal | 1.87 ohms/km | 0.57 ohms/kft |
| dc Resistance, Loop, nominal | 2.493 ohms/km | 0.76 ohms/kft |
| dc Resistance, Outer Conductor, nominal | 0.623 ohms/km | 0.19 ohms/kft |
| Jacket Spark Test Voltage | 5000 Vac |
| Nominal Velocity of Propagation (NVP) | 87 % |
| Operating Frequency Band | 5–3000 MHz |
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz |
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz |
| Center Conductor Material | Copper-clad aluminum |
| Dielectric Material | Foam PE |
| Jacket Material | PE |
| Outer Conductor Material | Aluminum |
| Minimum Bend Radius, bonded | 152.4 mm | 6 in |
| Pulling Tension, maximum | 306.175 kg | 675 lb |
| Corrosion Protection | Migraheal® |
| Environmental Space | Buried |
| Packaging Type | Reel |
| Weight, gross | 398.828 kg/km | 268 lb/kft |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |