Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FiberGuide® to TYTON Transition Adapter 100 mm to 100 mm (4in x 4in), black
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Adapter |
Product Brand | FiberGuide® |
Product Series | FGS |
Orientation | Horizontal |
Section Type | Transition Adapter |
Height | 101.6 mm | 4 in |
Width | 101.6 mm | 4 in |
Material Type | Aluminum |
Weight, net | 0.247 kg | 0.545 lb |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Adapter |
Product Brand | FiberGuide® |
Product Series | FGS |
Orientation | Horizontal |
Section Type | Transition Adapter |
Height | 101.6 mm | 4 in |
Width | 101.6 mm | 4 in |
Material Type | Aluminum |
Weight, net | 0.247 kg | 0.545 lb |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |