Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
High-Density Front-Loading Cable Manager, 6U
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Cable management hardware |
| Minimum Order Quantity | 4 |
| Ordering Note | Sold per piece with an MOQ of 4 pieces |
| Color | Black |
| Rack Units | 6 |
| Height | 266.7 mm | 10.5 in |
| Width | 63.5 mm | 2.5 in |
| Depth | 150.114 mm | 5.91 in |
| Finish | Smooth |
| Material Type | Galvanized steel | PA | TPE |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Cable management hardware |
| Minimum Order Quantity | 4 |
| Ordering Note | Sold per piece with an MOQ of 4 pieces |
| Color | Black |
| Rack Units | 6 |
| Height | 266.7 mm | 10.5 in |
| Width | 63.5 mm | 2.5 in |
| Depth | 150.114 mm | 5.91 in |
| Finish | Smooth |
| Material Type | Galvanized steel | PA | TPE |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | UL | cUL |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |