Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

OCP

Base Product
  • Available in:
  • Europe
  • Middle East/Africa

OCP Series Singlemode Fiber Optic Pigtail
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
Configure and display product variants of OCP by selecting options

Loading...
Product
Cord Length Regional Availability Product Series Product Type Total Fibers, quantity Jacket Color Connector A, quantity Fiber Type Interface, Connector A Fiber Mode Environmental Space
1-2055334-0 | OCP-L2-02MASEN-XX-YE 1-2055334-0 | OCP-L2-02MASEN-XX-YE
Fiber Optic Pigtail, Simplex, Singlemode, LC/APC to Stub, 0.9 mm diameter, 2 m
2 m | 6.562 ft EMEA OCP Fiber pigtail | jacketed 1 Yellow 1 LC/APC Low Smoke Zero Halogen (LSZH)
1920523-2 | OCP-S2-02MASEN-XX 1920523-2 | OCP-S2-02MASEN-XX
Fiber Optic Pigtail, Simplex, Singlemode, SC/APC to Stub, 0.9 mm diameter, 2 m
2 m | 6.562 ft EMEA OCP Fiber pigtail | jacketed 1 Yellow 1 SC/APC Low Smoke Zero Halogen (LSZH)
1920618-6 | OCP-L2-06MASIA-XX 1920618-6 | OCP-L2-06MASIA-XX
Fiber Optic Pigtail, Simplex, Singlemode, LC/APC to Stub, yellow, 6 m
6 m | 19.685 ft EMEA OCP Fiber pigtail | jacketed 1 Yellow 1 LC/APC Low Smoke Zero Halogen (LSZH)
2-2160564-0 | OCP-LG-20MASIA-XX 2-2160564-0 | OCP-LG-20MASIA-XX
Fiber Optic Pigtail, Simplex, Singlemode, LC/APC to Stub, yellow, 20 m
20 m | 65.617 ft EMEA OCP Fiber pigtail | jacketed 1 Yellow 1 LC/APC Low Smoke Zero Halogen (LSZH)
2-2160565-0 | OCP-SF-20MASIA-XX 2-2160565-0 | OCP-SF-20MASIA-XX
Fiber Optic Pigtail, Simplex, Singlemode, SC/UPC to Stub, yellow, 20 m
20 m | 65.617 ft EMEA OCP Fiber pigtail | jacketed 1 Yellow 1 SC/UPC Low Smoke Zero Halogen (LSZH)
2160620-2 | OCP-SG-02MASEN-XX 2160620-2 | OCP-SG-02MASEN-XX
Fiber Optic Pigtail, Simplex, Singlemode, SC/APC to Stub, 0.9 mm diameter, 2 m
2 m | 6.562 ft EMEA OCP Fiber pigtail | unjacketed 1 White 1 G.657.A1 | TeraSPEED® | OS2 SC/APC
2160634-2 | OCP-S1-02MASEN-XX-(12COL) 2160634-2 | OCP-S1-02MASEN-XX-(12COL)
Fiber Optic Pigtail, Simplex, Singlemode, SC/UPC to Stub, 0.9 mm diameter, multicolor, 2 m
2 m | 6.562 ft EMEA OCP Fiber pigtail | jacketed 12 12 SC/UPC Low Smoke Zero Halogen (LSZH)
2160662-3 | OCP-S3-03MASEN-XX 2160662-3 | OCP-S3-03MASEN-XX
Fiber Optic Pigtail, Simplex, Singlemode, SC/APC to Stub, 0.9 mm diameter, 3 m
3 m | 9.843 ft EMEA OCP Fiber pigtail | jacketed 1 Yellow 1 SC/APC Low Smoke Zero Halogen (LSZH)
Features and Benefits
OCP Pigtails are simplex or multi fiber cables pre-assembled with a connector at one end. They are typically used to connect patch panels to splice panels or splice trays.

FEATURES
  • CommScope offers two ranges of cable assembly specifications according to IEC 61755-1
  • Grade C as a standard quality for use in data centers and telecommunication networks
  • Grade B as a superior quality if lower attenuation (Insertion) losses are required, for example to cover extra distance
  • All connectors are built with full ceramic ferrules and tuned for best performance and compatibility according to IEC 61755-3-1 and -3-2
  • CommScope’s standard single mode fiber is according to ITU-T G.657.A1 ( MFD 9.2 µm ± 0.4 µm) and G.657.A2 (MFD 8.6 µm ± 0.4 µm ) If other fiber types or MFD (Mode Field Diameter ) are required, please contact your CommScope representative

Product classification

Regional Availability Europe | Middle East/Africa
Product Type Fiber pigtail, jacketed | Fiber pigtail, unjacketed

General Specifications

Interface, Connector B Unterminated

Dimensions

Cable Assembly Length Range (m) 1 – 30

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.

Optical Performance

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A1, TeraSPEED®

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability Europe | Middle East/Africa
Product Type Fiber pigtail, jacketed | Fiber pigtail, unjacketed

General Specifications

Interface, Connector B Unterminated

Dimensions

Cable Assembly Length Range (m) 1 – 30

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A1, TeraSPEED®

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system