Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: 2160046
Fiber Optic Patch Cord, OM4, LC duplex to LC duplex, 1.8 mm LSZH, 36 m, aqua
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, duplex | 
| Connector A, quantity | 2 | 
| Color, boot A | Beige | 
| Color, connector A | Beige | 
| Connector B, quantity | 2 | 
| Color, boot B | Beige | 
| Color, connector B | Beige | 
| Jacket Color | Aqua | 
| Polarity | Pairs, flipped | 
| Diameter Over Jacket | 1.8 mm | 0.071 in | 
| Click on image to enlarge. | 
| Insertion Loss, maximum, connector A | 0.15 dB | 
| Insertion Loss, maximum, connector B | 0.15 dB | 
| Return Loss, minimum, connector A | 20 dB | 
| Return Loss, minimum, connector B | 20 dB | 
| Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, duplex | 
| Connector A, quantity | 2 | 
| Color, boot A | Beige | 
| Color, connector A | Beige | 
| Connector B, quantity | 2 | 
| Color, boot B | Beige | 
| Color, connector B | Beige | 
| Jacket Color | Aqua | 
| Polarity | Pairs, flipped | 
| Diameter Over Jacket | 1.8 mm | 0.071 in | 
| Insertion Loss, maximum, connector A | 0.15 dB | 
| Insertion Loss, maximum, connector B | 0.15 dB | 
| Return Loss, minimum, connector A | 20 dB | 
| Return Loss, minimum, connector B | 20 dB | 
| Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 | 
| Packaging quantity | 1 | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |