Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: 2105093
Fiber Optic Patch Cord, Duplex, OM4, SC/UPC to SC/UPC, LSZH & OFNR, aqua, 3 m
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, duplex | 
| Connector A, quantity | 2 | 
| Color, boot A | Beige | 
| Color, connector A | Beige | 
| Connector B, quantity | 2 | 
| Color, boot B | Beige | 
| Color, connector B | Beige | 
| Jacket Color | Aqua | 
| Diameter Over Jacket | 1.8 mm | 0.071 in | 
| Insertion Loss, maximum, connector A | 0.3 dB | 
| Insertion Loss, maximum, connector B | 0.3 dB | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | Asia | Australia/New Zealand | China | Europe | India | Middle East/Africa | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, duplex | 
| Connector A, quantity | 2 | 
| Color, boot A | Beige | 
| Color, connector A | Beige | 
| Connector B, quantity | 2 | 
| Color, boot B | Beige | 
| Color, connector B | Beige | 
| Jacket Color | Aqua | 
| Diameter Over Jacket | 1.8 mm | 0.071 in | 
| Insertion Loss, maximum, connector A | 0.3 dB | 
| Insertion Loss, maximum, connector B | 0.3 dB | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |