Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Patch Cord, Duplex, Multimode, LC/UPC to LC/UPC, aqua, 26 m
| Regional Availability | Asia | Australia/New Zealand | China | India | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, duplex | 
| Connector A, quantity | 2 | 
| Color, boot A | Beige | 
| Color, connector A | Beige | 
| Connector B, quantity | 2 | 
| Color, boot B | Beige | 
| Color, connector B | Beige | 
| Jacket Color | Aqua | 
| Diameter Over Jacket | 1.8 mm | 0.071 in | 
| Click on image to enlarge. | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | Asia | Australia/New Zealand | China | India | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, duplex | 
| Connector A, quantity | 2 | 
| Color, boot A | Beige | 
| Color, connector A | Beige | 
| Connector B, quantity | 2 | 
| Color, boot B | Beige | 
| Color, connector B | Beige | 
| Jacket Color | Aqua | 
| Diameter Over Jacket | 1.8 mm | 0.071 in | 
| Packaging quantity | 1 | 
| Click on image to enlarge. | 
| Agency | Classification | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted |