Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Patch Cord, Simplex, Singlemode, LC/APC to SC/APC, yellow, 5 m
| Regional Availability | EMEA | 
| Product Type | Fiber patch cord, simplex | 
| Connector A, quantity | 1 | 
| Color, boot A | Green | 
| Color, connector A | Green | 
| Connector B, quantity | 1 | 
| Color, boot B | Green | 
| Color, connector B | Green | 
| Jacket Color | Yellow | 
| Diameter Over Jacket | 1.8 mm | 0.071 in | 
| Click on image to enlarge. | 
| Insertion Loss, maximum, connector A | 0.5 dB | 
| Insertion Loss, maximum, connector B | 0.5 dB | 
| Return Loss, minimum, connector A | 60 dB | 
| Return Loss, minimum, connector B | 60 dB | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | EMEA | 
| Product Type | Fiber patch cord, simplex | 
| Connector A, quantity | 1 | 
| Color, boot A | Green | 
| Color, connector A | Green | 
| Connector B, quantity | 1 | 
| Color, boot B | Green | 
| Color, connector B | Green | 
| Jacket Color | Yellow | 
| Diameter Over Jacket | 1.8 mm | 0.071 in | 
| Insertion Loss, maximum, connector A | 0.5 dB | 
| Insertion Loss, maximum, connector B | 0.5 dB | 
| Return Loss, minimum, connector A | 60 dB | 
| Return Loss, minimum, connector B | 60 dB | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Packaging quantity | 1 | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |