Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Armored Jumper OM4 LC/UPC to LC/UPC Duplex, 3.0mm LSZH, Aqua
Configure and display product variants of CAF-LCLC-L40N by selecting options
                                Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
                                Update your browser for more security, speed, functionality and experience on this site.
                            
| Part Number | Cord Length | UOM | ||
|---|---|---|---|---|
| No configured items found. | ||||
| Regional Availability | Asia | Australia/New Zealand | China | India | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, duplex | 
| Connector A, quantity | 2 | 
| Color, boot A | Aqua | 
| Color, connector A | Beige | 
| Connector B, quantity | 2 | 
| Color, boot B | Aqua | 
| Color, connector B | Beige | 
| Construction Type | Armored | 
| Jacket Color | Aqua | 
| Polarity | Pairs, flipped | 
| Cable Assembly Length Range (m) | 1 – 300 | 
| Cable Assembly Length Range (ft) | 3 – 999 | 
| Diameter Over Jacket | 3 mm | 0.118 in | 
| Tensile Load, long term, maximum | 200 N | 44.962 lbf | 
| Tensile Load, short term, maximum | 400 N | 89.924 lbf | 
| Cable Retention Strength, maximum | 15.43 lb @ 0° | 
| Fiber Mode | Multimode | 
| Fiber Type | OM4, LazrSPEED® | 
| Insertion Loss, maximum | 0.3 dB | 
| Return Loss, minimum | 27 dB | 
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) | 
| Qualification Standards | IEC 61753-1, category OP | 
| Packaging quantity | 1 | 
| Regional Availability | Asia | Australia/New Zealand | China | India | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch cord, duplex | 
| Connector A, quantity | 2 | 
| Color, boot A | Aqua | 
| Color, connector A | Beige | 
| Connector B, quantity | 2 | 
| Color, boot B | Aqua | 
| Color, connector B | Beige | 
| Construction Type | Armored | 
| Jacket Color | Aqua | 
| Polarity | Pairs, flipped | 
| Cable Assembly Length Range (m) | 1 – 300 | 
| Cable Assembly Length Range (ft) | 3 – 999 | 
| Diameter Over Jacket | 3 mm | 0.118 in | 
| Tensile Load, long term, maximum | 200 N | 44.962 lbf | 
| Tensile Load, short term, maximum | 400 N | 89.924 lbf | 
| Cable Retention Strength, maximum | 15.43 lb @ 0° | 
| Fiber Mode | Multimode | 
| Fiber Type | OM4, LazrSPEED® | 
| Insertion Loss, maximum | 0.3 dB | 
| Return Loss, minimum | 27 dB | 
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) | 
| Qualification Standards | IEC 61753-1, category OP | 
| Packaging quantity | 1 |