Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NC242A1E2L1-0000000

Base Product: NC2000

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

NC2000 1.2 GHz 4x4 Segmentable Optical Node

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The NC2000 Optical Node Platform is designed for various applications in either HFC or fiber deep architectures. With its bottom entry fiber port and three coaxial output ports, the node's modular design features high RF output levels and 2x2 segmentation and can be wall or pedestal mounted as needed. Available options include alternate route switching, third output via plug-in splitter, and automatic gain control.
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
  • Allows splicing those fibers from an indoor riser cable to the individual drops

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Optical node platform
Product Series OM4120
Government Requirements Build America Buy America (BABA) compliant*

General Specifications

Location of Manufacturing Waived per BABA waiver for BEAD Program

Electrical Specifications

Input Voltage Range, ac 44–90 V

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity 5%–95%, non-condensing

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Optical node platform
Product Series OM4120
Government Requirements Build America Buy America (BABA) compliant*

General Specifications

Location of Manufacturing Waived per BABA waiver for BEAD Program

Electrical Specifications

Input Voltage Range, ac 44–90 V

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity 5%–95%, non-condensing

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted