Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FCM/FL2 VAM Fiber Optic Monitoring Module, two 1x2 splitters, singlemode, SC/UPC, 90/10 split ratio
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDF | FL2000 |
| Device Type | Standard VAM |
| Functionality | Splitting |
| Access | Front |
| Application | For use with FDF frames | For use with FL2 panels |
| Circuits, quantity | 2 |
| Interface, front | SC/UPC |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FDF | FL2000 |
| Device Type | Standard VAM |
| Functionality | Splitting |
| Access | Front |
| Application | For use with FDF frames | For use with FL2 panels |
| Circuits, quantity | 2 |
| Interface, front | SC/UPC |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |