Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPS-LPP1LJJ

Base Product: FDH3000-SPLITTER-MODULES

  • Available in:
  • Latin America
  • North America

FDH 3000 Plug-and-Play Splitter Module, dual 1 x 8, SC/APC

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Easy to insert and remove without affecting adjacent splitters
  • Reversible dust cap makes test and turn-up easy
  • Rugged packaging is built for high performance, while the Plug-and-Play design reduces installation time
  • Bend-optimized fiber and ruggedized extreme temperature cabling
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
  • Compatible with CommScope's CWDM modules and optical splitter trays
  • This component requires 2 of the 12 lanes on the Propel Panel blade
  • Compact, wall mountable fiber enclosures for indoor use

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Splitter module
Product Series FDH 3000 | Mini FDH 3000

General Specifications

Device Type Plug-and-play module
Functionality Splitting
Access Front | Rear
Application For use in FDH 3000 cabinets
Circuits, quantity 2
Interface, rear SC/APC
Location of Manufacturing Waived per BABA waiver for BEAD Program
Module Color Putty white

Dimensions

Height 88.9 mm | 3.5 in
Width 12.7 mm | 0.5 in
Depth 139.7 mm | 5.5 in
Furcation Tube Diameter 2 mm

Optical Specifications

Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 1 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 10.4 dB
Return Loss, Splitter, minimum 55 dB

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Flammability Rating UL 94 V-0
Qualification Standards Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE

Packaging and Weights

Included Reversible dust cap
Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Splitter module
Product Series FDH 3000 | Mini FDH 3000

General Specifications

Device Type Plug-and-play module
Functionality Splitting
Access Front | Rear
Application For use in FDH 3000 cabinets
Circuits, quantity 2
Interface, rear SC/APC
Location of Manufacturing Waived per BABA waiver for BEAD Program
Module Color Putty white

Dimensions

Height 88.9 mm | 3.5 in
Width 12.7 mm | 0.5 in
Depth 139.7 mm | 5.5 in
Furcation Tube Diameter 2 mm

Optical Specifications

Directivity, minimum 55 dB
Polarization Dependent Loss, maximum 0.2 dB
Uniformity, maximum 1 dB
Wavelength Range 1260–1650 nm
Insertion Loss, Splitter, maximum 10.4 dB
Return Loss, Splitter, minimum 55 dB

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Flammability Rating UL 94 V-0
Qualification Standards Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | Telcordia GR-326-CORE

Packaging and Weights

Included Reversible dust cap
Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted