Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: FDH4000-FDH5000-SPLITTER-MODULES
FDH 4000/5000, Dual 1X16 splitter, SC/APC
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FDH 4000 | FDH 5000 | FPS |
Device Type | Plug-and-play module |
Application | For use in FDH 4000 and 5000 cabinets |
Circuits, quantity | 2 |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Module Color | Black |
Click on image to enlarge. |
Directivity, minimum | 60 dB |
Polarization Dependent Loss, maximum | 0.3 dB |
Uniformity, maximum | 1 dB |
Wavelength Range | 1260–1635 nm |
Insertion Loss, Splitter, maximum | 13.5 dB |
Insertion Loss, Splitter, typical | 12.8 dB |
Return Loss, Splitter, minimum | 55 dB |
Packaging quantity | 1 |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FDH 4000 | FDH 5000 | FPS |
Device Type | Plug-and-play module |
Application | For use in FDH 4000 and 5000 cabinets |
Circuits, quantity | 2 |
Location of Manufacturing | Waived per BABA waiver for BEAD Program |
Module Color | Black |
Directivity, minimum | 60 dB |
Polarization Dependent Loss, maximum | 0.3 dB |
Uniformity, maximum | 1 dB |
Wavelength Range | 1260–1635 nm |
Insertion Loss, Splitter, maximum | 13.5 dB |
Insertion Loss, Splitter, typical | 12.8 dB |
Return Loss, Splitter, minimum | 55 dB |
Packaging quantity | 1 |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |