Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: FACT-SPLITTER-CHASSIS
FACT® splitter chassis, gray, 1E high with high quality factory installed 1x64 splitter, LC/APC, 1 circuit, symmetrical, low loss planar
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splitter chassis |
| Product Brand | FACT® |
| Product Series | FACT |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Circuits, quantity | 1 |
| Tray Orientation | Right orientation |
| Height | 30.95 mm | 1.219 in |
| Width | 524 mm | 20.63 in |
| Depth | 283 mm | 11.142 in |
| Environmental Space | Indoor |
| Included | Mounting hardware for FACT frame |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splitter chassis |
| Product Brand | FACT® |
| Product Series | FACT |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Circuits, quantity | 1 |
| Tray Orientation | Right orientation |
| Height | 30.95 mm | 1.219 in |
| Width | 524 mm | 20.63 in |
| Depth | 283 mm | 11.142 in |
| Environmental Space | Indoor |
| Included | Mounting hardware for FACT frame |