Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Passive Optical LAN-PON Fiber Splitter Adapter Plate with splitter, 1 x 16
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Splitter module | 
| Product Series | OLS | 
| Device Type | Plug-and-play module | 
| Functionality | Splitting | 
| Access | Front | 
| Circuits, quantity | 1 | 
| Directivity, minimum | 60 dB | 
| Polarization Dependent Loss, maximum | 0.3 dB | 
| Uniformity, maximum | 1 dB | 
| Wavelength Range | 1260–1635 nm | 
| Insertion Loss, Splitter, maximum | 13.5 dB | 
| Insertion Loss, Splitter, typical | 12.8 dB | 
| Return Loss, Splitter, minimum | 55 dB | 
| Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) | 
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | 
| Included | Adapter plate | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Splitter module | 
| Product Series | OLS | 
| Device Type | Plug-and-play module | 
| Functionality | Splitting | 
| Access | Front | 
| Circuits, quantity | 1 | 
| Directivity, minimum | 60 dB | 
| Polarization Dependent Loss, maximum | 0.3 dB | 
| Uniformity, maximum | 1 dB | 
| Wavelength Range | 1260–1635 nm | 
| Insertion Loss, Splitter, maximum | 13.5 dB | 
| Insertion Loss, Splitter, typical | 12.8 dB | 
| Return Loss, Splitter, minimum | 55 dB | 
| Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) | 
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | 
| Included | Adapter plate | 
| Packaging quantity | 1 | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant |