Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Power Reducing Build Out Attenuator, singlemode SC/UPC, 5dB
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber attenuator |
Product Series | OCAB |
Fiber Mode | Singlemode |
Fiber Type | G.652.D |
Attenuation Tolerance | ± 0.5 dB |
Attenuation, nominal | 5 dB |
Operating Wavelength | 1260 – 1360 nm |
Optical Power, maximum | 250 mW |
Return Loss, minimum | 50 dB |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber attenuator |
Product Series | OCAB |
Fiber Mode | Singlemode |
Fiber Type | G.652.D |
Attenuation Tolerance | ± 0.5 dB |
Attenuation, nominal | 5 dB |
Operating Wavelength | 1260 – 1360 nm |
Optical Power, maximum | 250 mW |
Return Loss, minimum | 50 dB |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |