Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
OCFPS Fiber Optic DWDM Panel, demux, 40 channels, 1561.42 nm starting wavelength, 100 GHz channel spacing, upgrade port, LC/APC, 1U, 19 in, gray
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM patch panel |
| Product Series | OCFPS |
| Device Type | Patch panel |
| Functionality | Demultiplexing |
| Technology Type | Thin film filter (TFF) |
| Circuits, quantity | 1 |
| Interface, front | LC/APC |
| Height | 43.5 mm | 1.713 in |
| Width | 440 mm | 17.323 in |
| Depth | 210 mm | 8.268 in |
| Click on image to enlarge. |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | DWDM patch panel |
| Product Series | OCFPS |
| Device Type | Patch panel |
| Functionality | Demultiplexing |
| Technology Type | Thin film filter (TFF) |
| Circuits, quantity | 1 |
| Interface, front | LC/APC |
| Height | 43.5 mm | 1.713 in |
| Width | 440 mm | 17.323 in |
| Depth | 210 mm | 8.268 in |
| Packaging quantity | 1 |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |