Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

595305-007-00 | T-RPA 42-14-Q

Base Product: T-Q

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Q series Return Path Attenuator Plug‐in for signal conditioning with the FFT-Q and REGAL RF Taps, 5-42 MHz, 14 dB

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Support DOCSIS® 3.1 expanded bandwidth up to 1218 MHz
  • Improve network performance with signal conditioning plug‐ins
  • Compatible with 1.2 GHz FFT‐*‐Q Series Taps
  • Compatible with 1.2 GHz Regal RMT2120 Series Taps
  • *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America

General Specifications

Location of Manufacturing Waived per BABA waiver for BEAD Program

Electrical Specifications

Operating Frequency Band 5 – 1218 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America

General Specifications

Location of Manufacturing Waived per BABA waiver for BEAD Program

Electrical Specifications

Operating Frequency Band 5 – 1218 MHz

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted