Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: BLE120
STARLINE® BLE120 Broadband Line Extender, 1.2 GHz GaN output w/38 dB gain, 5-42 MHz/54-1218 MHz Bandpass split, 27 dB Upstream gain, Electronic module only, Powering option X
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | RF line extender |
| Product Series | BLE120 |
| Technology | 1.2 GHz GaN output w/38 dB gain |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Width | 203.2 mm | 8 in |
| Depth | 119.38 mm | 4.7 in |
| Length | 269.24 mm | 10.6 in |
| Click on image to enlarge. |
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Weight, net | 3.266 kg | 7.2 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | RF line extender |
| Product Series | BLE120 |
| Technology | 1.2 GHz GaN output w/38 dB gain |
| Location of Manufacturing | Waived per BABA waiver for BEAD Program |
| Width | 203.2 mm | 8 in |
| Depth | 119.38 mm | 4.7 in |
| Length | 269.24 mm | 10.6 in |
| Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
| Weight, net | 3.266 kg | 7.2 lb |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |