Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: F-PB06
FibrBoss Wall Mounting Fiber Optic Box, outdoor, 6 SC/UPC adapters, without pigtails
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Product Type | Fiber wall box |
Access | Front |
Application | For cables with outer diameter up to 10 mm: each on both sides |
Enclosure Color | Beige |
Front Cover Type | Hinged with lock |
Lock Type | Padlock ready |
Mounting | Pedestal | Pole | Wall |
Splicing Capacity, maximum | 6 |
Height | 121.92 mm | 4.8 in |
Width | 162.56 mm | 6.4 in |
Depth | 60.96 mm | 2.4 in |
Click on image to enlarge. |
Enclosure Material Type | LSZH thermoplastic |
Fiber Mode | Singlemode |
Insertion Loss, Terminal Connector, maximum | 0.2 dB |
Return Loss, Connector, minimum | 55 dB |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP65 |
Included | Splice protectors | Splice tray |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Product Type | Fiber wall box |
Access | Front |
Application | For cables with outer diameter up to 10 mm: each on both sides |
Enclosure Color | Beige |
Front Cover Type | Hinged with lock |
Lock Type | Padlock ready |
Mounting | Pedestal | Pole | Wall |
Splicing Capacity, maximum | 6 |
Height | 121.92 mm | 4.8 in |
Width | 162.56 mm | 6.4 in |
Depth | 60.96 mm | 2.4 in |
Enclosure Material Type | LSZH thermoplastic |
Fiber Mode | Singlemode |
Insertion Loss, Terminal Connector, maximum | 0.2 dB |
Return Loss, Connector, minimum | 55 dB |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP65 |
Included | Splice protectors | Splice tray |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |