Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
iFDT Indoor Fiber Distribution Terminal, 12-fiber, SC/APC, loose tube IFC cable, 6000 feet
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Adapters, quantity | 12 |
| Cable Entry Location | Bottom right | Top right |
| Cable Type | IFC - Stranded |
| Color | Putty white |
| Front Door Type | Double hinged |
| Growth Configuration | Fully loaded |
| Interface, stub | No connector |
| Lock Type | Padlock ready |
| Mounting | Wall |
| Height | 184.15 mm | 7.25 in |
| Width | 299.72 mm | 11.8 in |
| Depth | 82.55 mm | 3.25 in |
| Cable Length | 1828.8 m | 6000 ft |
| Click on image to enlarge. |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Product Type | Fiber distribution terminal |
| Adapters, quantity | 12 |
| Cable Entry Location | Bottom right | Top right |
| Cable Type | IFC - Stranded |
| Color | Putty white |
| Front Door Type | Double hinged |
| Growth Configuration | Fully loaded |
| Interface, stub | No connector |
| Lock Type | Padlock ready |
| Mounting | Wall |
| Height | 184.15 mm | 7.25 in |
| Width | 299.72 mm | 11.8 in |
| Depth | 82.55 mm | 3.25 in |
| Cable Length | 1828.8 m | 6000 ft |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Qualification Standards | NEMA, Type 12 | Telcordia GR-2898-CORE |
| Packaging quantity | 1 |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |