Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Indoor FDH 3000 w/ 432f Shell, 360f distribution loaded, no splitters included, MPO distribution connectors, and a 24f Feeder using Spliced Stranded Loose Tube Pigtails
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Adapters, quantity | 360 |
| Color | Putty white |
| Front Door Type | Single hinged |
| Mounting | Wall |
| Finish | Powder coated |
| Material Type | Aluminum |
| Fiber Mode | Singlemode |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Adapters, quantity | 360 |
| Color | Putty white |
| Front Door Type | Single hinged |
| Mounting | Wall |
| Finish | Powder coated |
| Material Type | Aluminum |
| Fiber Mode | Singlemode |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |