Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FDT

Base Product

RapidFiber® Indoor Standard Rapid FDT Distribution Terminal, indoor
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
Configure and display product variants of FDT by selecting options

Loading...
Product
Regional Availability Product Brand Product Series Product Type Functionality Interface, stub Port, quantity Environmental Space
RDT-SJ24J2PD8002A RDT-SJ24J2PD8002A
RapidFiber® FDT Distribution Terminal, 24-position, SC/APC, MPO at far end, 800 ft
North America RapidFiber® FDT Fiber distribution terminal MPO 24 Indoor
RDT-SJ24J2PD7002A RDT-SJ24J2PD7002A
RapidFiber® FDT Distribution Terminal, 24-position, SC/APC, MPO at far end, 700 ft
North America RapidFiber® FDT Fiber distribution terminal MPO 24 Indoor
RDT-SJ24J2PD6002A RDT-SJ24J2PD6002A
RapidFiber® FDT Distribution Terminal, 24-position, SC/APC, MPO at far end, 600 ft
North America RapidFiber® FDT Fiber distribution terminal MPO 24 Indoor
RDT-SJ24J2PD5002A RDT-SJ24J2PD5002A
RapidFiber® FDT Distribution Terminal, 24-position, SC/APC, MPO at far end, 500 ft
North America RapidFiber® FDT Fiber distribution terminal MPO 24 Indoor
RDT-SJ24J2PD4502A RDT-SJ24J2PD4502A
RapidFiber® FDT Distribution Terminal, 24-position, SC/APC, MPO at far end, 450 ft
North America RapidFiber® FDT Fiber distribution terminal MPO 24 Indoor
RDT-SJ24J2PD4002A RDT-SJ24J2PD4002A
RapidFiber® FDT Distribution Terminal, 24-position, SC/APC, MPO at far end, 400 ft
North America RapidFiber® FDT Fiber distribution terminal MPO 24 Indoor
RDT-SJ24J2PD3502A RDT-SJ24J2PD3502A
RapidFiber® FDT Distribution Terminal, 24-position, SC/APC, MPO at far end, 350 ft
North America RapidFiber® FDT Fiber distribution terminal MPO 24 Indoor
RDT-SJ24J2PD3002A RDT-SJ24J2PD3002A
RapidFiber® FDT Distribution Terminal, 24-position, SC/APC, MPO at far end, 300 ft
North America RapidFiber® FDT Fiber distribution terminal MPO 24 Indoor
Features and Benefits
CommScope's Standard Rapid Fiber Distribution Terminal (RDT) eliminates the need for splice cases and separate cable assemblies by integrating the patened RapidReel fiber cable spool. The RapidReel cable spool includes a built-in reel enabling quick payoff of up to 500 feet of MPO stubbed 12 or 24count optical fiber cable from a single 6"x 9" wall box. The MPO stub is pulled for installation into either the collector enclosure or directly to an indoor or outdoor fiber distribution hub, panel, connector or adapter with MPO compatibility. After installation the spool flanges can be broken away and the wall box is secured to the wall safely storing the remaining slack cable. Use of factory terminated and tested MPO connectors instead of splicing provide a plug-and-play environment that reduces labor costs and speeds project completion.

Features and benefits:
  • Built-in spool allows for easy payoff of MPO stub
  • RapidReel cable spool allows the cable to payoff from the complete stubbed enclosure assembly
  • Break-away spool flanges reduce slack storage size towithin the enclosures footprint
  • Designed for indoor use
  • Utilizes reduced bend radius fiber
  • Designed to meet NEMA 12 requirements

Product classification

Product Type Rapid distribution terminal

Ordering Tree

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Product Type Rapid distribution terminal
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted