Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760251579 | FIST-EDSA2-D5H-V

Base Product: FIST-EDSA2

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Latin America

FIST® EDSA2 Fiber Optic Splice Closure, Gel Cable Sealing, for high splice tray capacity, with test valve

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • One oval shaped gel-sealed wrap around feeder port for up to two feeder cables or microtubes
  • Four long oval-shaped gel-sealed wrap around drop ports for up to twelve drop cables each
  • One round entry/exit port for use with multi-out gel seal kits
  • Fast, easy and toolless installation based upon the FIST fiber management system
  • Intuitive identification capabilities and full repair/upgrade possibilities
  • Single-ended base with two-latches dome design and reliable cable attachment system
  • Quareo managed fiber cable assemblies are pre-tested in the factory, and test data is traceable via a bar code to a test database
  • Allows easy pass-through cabling and integration of optical components, even at later deployment stages
  • NOVUX™ HMT terminals are well suited for fiber-rich applications and available with 12 or 24 Fibers; no internal splitter option
  • NOVUX™ Prodigy™ smaller terminal size for aesthetics and allowing installation in constrained spaces

Product classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Product Type Single-ended, rectangular fiber closure
Product Brand FIST®

General Specifications

Cable Entry Drop Port Style Gel block
Cable Entry Main Port Style Gel block
Cable Sealing Type Compressed gel
Closure Sealing Type Side latch
Closure Style Single-ended
Color Black
Mounting Handhole | Manhole | Wall
Network Area Type Distribution | Drop
Splicing Capacity, Single Fusion, maximum 288
Splicing Type, Supported Single fusion

Dimensions

Height 150 mm | 5.906 in
Width 270 mm | 10.63 in
Length 560 mm | 22.047 in
Main Cable Diameter, maximum 16 mm | 0.63 in

Dimension Drawing

Click on image to enlarge.

Splicing Configuration

Click on image to enlarge.

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Above ground | Aerial | Below ground | Buried
Qualification Standards IEC 60529, IP68 + 2 m waterhead
Water Resistance 20 kPa

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Product Type Single-ended, rectangular fiber closure
Product Brand FIST®

General Specifications

Cable Entry Drop Port Style Gel block
Cable Entry Main Port Style Gel block
Cable Sealing Type Compressed gel
Closure Sealing Type Side latch
Closure Style Single-ended
Color Black
Mounting Handhole | Manhole | Wall
Network Area Type Distribution | Drop
Splicing Capacity, Single Fusion, maximum 288
Splicing Type, Supported Single fusion

Dimensions

Height 150 mm | 5.906 in
Width 270 mm | 10.63 in
Length 560 mm | 22.047 in
Main Cable Diameter, maximum 16 mm | 0.63 in

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Above ground | Aerial | Below ground | Buried
Qualification Standards IEC 60529, IP68 + 2 m waterhead
Water Resistance 20 kPa

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Video

FIST-EDSA2 64-Drop FTTH Splice Closure
FIST-EDSA2 64-Drop FTTH Splice Closure

Building Information Modeling (BIM) Objects

Video

FIST-EDSA2 64-Drop FTTH Splice Closure
FIST-EDSA2 64-Drop FTTH Splice Closure