Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FOSC® 400 D5 Fiber Optic Splice Closure, Heat Shrink Cable sealing, one pre-installed 72-splice tray, with test valve
| Regional Availability | Latin America | North America |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FOSC® |
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Oval |
| Cable Sealing Type | Heat shrink |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Feeder |
| Splicing Capacity, Mass Fusion, maximum | 1152 |
| Splicing Capacity, Single Fusion, maximum | 576 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 576 |
| Splicing Capacity, Single Splice, 6 fibers, maximum | 288 |
| Splicing Type, Supported | Mass fusion | Single fusion |
| Length | 710 mm | 27.953 in |
| Diameter | 240 mm | 9.449 in |
| Diameter, with clamp | 260 mm | 10.236 in |
| Main Cable Diameter, maximum | 25 mm | 0.984 in |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Material Type | Impact-resistant polymer |
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 6 m waterhead |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 6 kg | 13.228 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Latin America | North America |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FOSC® |
| Cable Entry Drop Port Style | Round |
| Cable Entry Main Port Style | Oval |
| Cable Sealing Type | Heat shrink |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Feeder |
| Splicing Capacity, Mass Fusion, maximum | 1152 |
| Splicing Capacity, Single Fusion, maximum | 576 |
| Splicing Capacity, Single Splice, 12 fibers, maximum | 576 |
| Splicing Capacity, Single Splice, 6 fibers, maximum | 288 |
| Splicing Type, Supported | Mass fusion | Single fusion |
| Length | 710 mm | 27.953 in |
| Diameter | 240 mm | 9.449 in |
| Diameter, with clamp | 260 mm | 10.236 in |
| Main Cable Diameter, maximum | 25 mm | 0.984 in |
| Material Type | Impact-resistant polymer |
| Environmental Space | Below ground | Buried |
| Qualification Standards | IEC 61300, 6 m waterhead |
| Water Resistance | Flash test valve at 5 psi (40 kPa) |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 6 kg | 13.228 lb |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |