Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FOSC-100

Base Product

FOSC® 100 Fiber Optic Splice Closure

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of FOSC-100 by selecting options

Loading...
Product
Splice Tray Included, quantity Splice Tray Type Included Regional Availability Product Brand Product Series Product Type Cable Ports Quantity, total Cable Sealing Type Closure Sealing Type Closure Style Splicing Type, Supported Main Cable Diameter, maximum Splicing Capacity, Single Fusion, maximum Splicing Capacity, Mass Fusion, maximum
074079-000 | FOSC-100-DM-144 074079-000 | FOSC-100-DM-144
FOSC® 100 DM Fiber Optic Splice Closure, Five round ports, Heat Shrink Cable sealing, two pre-installed 72-splice tray and with test valve
2 72-way | heat shrink Latin America FOSC® FOSC 100 Single-ended | round fiber closure 1 oval port (2 cables) + 4 round ports Heat shrink Dome-to-base clamp with O-ring Single-ended Single fusion 25 mm | 0.984 in 144 288
163471-000 | FOSC100-BM-24 163471-000 | FOSC100-BM-24
FOSC® 100C Fiber Optic Splice Closure, Heat Shrink Cable sealing, 24 splices
1 24-way | heat shrink Latin America FOSC® FOSC 100 Single-ended | round fiber closure 1 oval port (2 cables) + 4 round ports Heat shrink Dome-to-base clamp with O-ring Single-ended Single fusion 25 mm | 0.984 in
356755-000 | FOSC100-BM-48 356755-000 | FOSC100-BM-48
FOSC® 100C Fiber Optic Splice Closure, Heat Shrink Cable sealing, 48 splices
2 24-way | heat shrink Latin America FOSC® FOSC 100 Single-ended | round fiber closure 1 oval port (2 cables) + 4 round ports Heat shrink Dome-to-base clamp with O-ring Single-ended Single fusion 25 mm | 0.984 in
897009-000 | FOSC100-BM-96 897009-000 | FOSC100-BM-96
FOSC® 100C Fiber Optic Splice Closure, Heat Shrink Cable sealing, 96 splices
4 24-way | heat shrink Latin America FOSC® FOSC 100 Single-ended | round fiber closure 1 oval port (2 cables) + 4 round ports Heat shrink Dome-to-base clamp with O-ring Single-ended Single fusion 25 mm | 0.984 in
EM0055-000 | FOSC100-BM-72 EM0055-000 | FOSC100-BM-72
FOSC® 100C Fiber Optic Splice Closure, Heat Shrink Cable sealing, 72 splices
3 24-way | heat shrink Latin America FOSC® FOSC 100 Single-ended | round fiber closure 1 oval port (2 cables) + 4 round ports Heat shrink Dome-to-base clamp with O-ring Single-ended Single fusion 25 mm | 0.984 in
Features and Benefits
The FOSC 100 closure is a single-ended, environmentally sealed enclosure for fiber management in the outside plant network. Base-to-dome seals on FOSC 100 are mechanical for ease of installation and re-entry. Cable seals feature a new heatshrink sleeve and hot melt adhesive system that is installed with a hot-air gun.

Key features of the FOSC 100 closures:
  • Single-ended design
  • Base and dome sealed with a clamp and O-ring system
  • Accessories for pole mounting or wall fixing
  • FOSC splice trays hinged for access to any splice without disturbing other trays
  • Compatible with most common cable types: e.g. loose tube, central core, slotted core, ribbon fiber
  • Closure can be used in aerial, pedestal and underground (up to 5 meters waterhead) environments

Product classification

Product Type Single-ended, round fiber closure
Product Brand FOSC®

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Sealing Type Heat shrink
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Splicing Type, Supported Single fusion

Ordering Tree

Click on image to enlarge.

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Water Resistance Flash test valve at 5 psi (40 kPa)

Product classification

Product Type Single-ended, round fiber closure
Product Brand FOSC®

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Sealing Type Heat shrink
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Splicing Type, Supported Single fusion

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Water Resistance Flash test valve at 5 psi (40 kPa)
Click on image to enlarge.