Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FIST-GCOG2-24-SERIES

Base Product
  • Available in:
  • EMEA

FIST® GC0G2 Fiber Optic Splice Closure, Gel Cable sealing

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of FIST-GCOG2-24-SERIES by selecting options

Loading...
Product
Splice Tray Included, quantity Splice Tray Type Included Regional Availability Product Brand Product Series Product Type Cable Ports Quantity, total Cable Sealing Type Closure Sealing Type Closure Style Flash Test Valve Splicing Type, Supported Main Cable Diameter, maximum Ground Feed-through
CX7819-000 | FIST-GCOG2-DC24-NN CX7819-000 | FIST-GCOG2-DC24-NN
FIST® GC0G2 Fiber Optic Splice Closure, Gel Cable sealing, size DC, no pre-installed fiber trays, 24 ports
0 No trays EMEA FIST® FIST-GCOG2 Single-ended | round fiber closure 1 oval port (2 cables) + 24 round ports Compressed gel Dome-to-base clamp with O-ring Single-ended None Single fusion 21 mm | 0.827 in None
CX7821-000 | FIST-GCOG2-DD24-NN CX7821-000 | FIST-GCOG2-DD24-NN
FIST® GC0G2 Fiber Optic Splice Closure, Gel Cable sealing, size DD, no pre-installed fiber trays, 24 ports
0 No trays EMEA FIST® FIST-GCOG2 Single-ended | round fiber closure 1 oval port (2 cables) + 24 round ports Compressed gel Dome-to-base clamp with O-ring Single-ended None Single fusion 21 mm | 0.827 in None
CX7822-000 | FIST-GCOG2-DE24-NN CX7822-000 | FIST-GCOG2-DE24-NN
FIST® GC0G2 Fiber Optic Splice Closure, Gel Cable sealing, size DE, no pre-installed fiber trays, 24 ports
0 No trays EMEA FIST® FIST-GCOG2 Single-ended | round fiber closure 1 oval port (2 cables) + 24 round ports Compressed gel Dome-to-base clamp with O-ring Single-ended None Single fusion 21 mm | 0.827 in None
CY2020-000 | FIST-GCOG2-DF24-NN CY2020-000 | FIST-GCOG2-DF24-NN
FIST® GC0G2 Fiber Optic Splice Closure, Gel Cable sealing, size DF, no pre-installed fiber trays, 24 ports
0 No trays EMEA FIST® FIST-GCOG2 Single-ended | round fiber closure 1 oval port (2 cables) + 24 round ports Compressed gel Dome-to-base clamp with O-ring Single-ended None Single fusion 21 mm | 0.827 in None
Features and Benefits
The generic gel closure FIST-GCOG2 24-series is an environmentally sealed, fully mechanical enclosure for the fiber management system that provides splicing and passive component integration in the external network. In addition the Dx24 version comes with a unique gel based sealing block, offering termination and sealing of up to 24 microducts and microcables with separate looped cable. It is therefore the solution for distribution and access points in FTTH networks using microduct systems.

Key features for the FIST-GCOG2 24-series closures:
  • Flexible design
    • Single-ended design
    • Aerial, pedestal and underground (up to 2 meters) use
    • Fully mechanically sealed
  • Advanced fiber management
    • FIST management system for fiber organization and splicing
    • Uncut fibers can be stored as single circuits in trays and/or as cable elements in the storage space between the profiles
  • Superior sealing
    • Base to dome sealing with a clamp and O-ring
    • Gel block assembly consisting of:
      • Microtube termination/fixation part
      • Pre-installed re-enterable gel profile with double sealing action:
        • Sealing onto microtubes
        • Sealing between microtubes and blown fiber cable
        • Fiber cable termination part for tool less wraparound cable termination
    • Sealing and termination of
      • Looped Feeder — Diameter range: 6-21 mm
      • 24 drop cables
        • Without use of microtubes — Diameter range: 4-7 mm
        • With use of microtubes
          • Up to 24 microtubes — Diameter range: 7-10 mm
          • Up to 6 microtubes — Diameter of 12 mm
          • Fiber cables inside the microtubes — Diameter range: 1.8-6.5 mm

Product classification

Regional Availability EMEA
Product Type Single-ended, round fiber closure
Product Brand FIST®

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Round
Cable Sealing Type Compressed gel
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Network Area Type Distribution
Splicing Type, Supported Single fusion

Dimension Drawing

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 2 m waterhead

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product classification

Regional Availability EMEA
Product Type Single-ended, round fiber closure
Product Brand FIST®

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Round
Cable Sealing Type Compressed gel
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Network Area Type Distribution
Splicing Type, Supported Single fusion

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 2 m waterhead
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system