Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FDH 3000 Fiber Distribution Large Cabinet, 576F, SC/APC, no splitters, dielectric loose tube, 100 ft, 72F
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Access | Front and rear door |
Cable Type | Dry Dielectric - Loose Tube |
Color | Putty white |
Fibers per Distribution Cable, quantity | 72 |
Fibers per Feeder Cable, quantity | 72 |
Interface Feature, Input | APC |
Mounting | Pad |
Height | 1238.25 mm | 48.75 in |
Width | 1220.47 mm | 48.05 in |
Depth | 497.33 mm | 19.58 in |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | FDH 3000 |
Access | Front and rear door |
Cable Type | Dry Dielectric - Loose Tube |
Color | Putty white |
Fibers per Distribution Cable, quantity | 72 |
Fibers per Feeder Cable, quantity | 72 |
Interface Feature, Input | APC |
Mounting | Pad |
Height | 1238.25 mm | 48.75 in |
Width | 1220.47 mm | 48.05 in |
Depth | 497.33 mm | 19.58 in |
Finish | Powder coated |
Material Type | Aluminum |
Environmental Space | Above ground |
Packaging quantity | 1 |
Packaging Type | Pallet |
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |