Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
FDH 3000 Fiber Distribution Extra Small Cabinet, 72F, SC/APC, no splitters, dielectric loose tube, 100 ft, 12F
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Access | Front |
| Cable Type | Dielectric - Loose Tube |
| Color | Putty white |
| Fibers per Distribution Cable, quantity | 72 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface Feature, Input | APC |
| Mounting | Pole |
| Splitter Slots, quantity | 9 |
| Height | 762 mm | 30 in |
| Width | 533 mm | 20.984 in |
| Depth | 356 mm | 14.016 in |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Aerial |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | North America |
| Product Type | Fiber distribution hub |
| Product Series | FDH 3000 |
| Access | Front |
| Cable Type | Dielectric - Loose Tube |
| Color | Putty white |
| Fibers per Distribution Cable, quantity | 72 |
| Fibers per Feeder Cable, quantity | 12 |
| Interface Feature, Input | APC |
| Mounting | Pole |
| Splitter Slots, quantity | 9 |
| Height | 762 mm | 30 in |
| Width | 533 mm | 20.984 in |
| Depth | 356 mm | 14.016 in |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Aerial |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |