Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NDX-B5BHM0U-A0450F

Base Product: NDX

  • Available in:
  • North America

Fiber Indexing Terminal, 5F Branching, Dielectric Loose Tube Cable, 450 Feet

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Sigma-Link cable assemblies are offered in Housing-to-Housing, Housing-to-Jacks, Housing-to-Plugs and Housing to stub tail configurations

Product classification

Regional Availability North America
Product Type Access terminal, indexed without splitter/tap
Product Series NDX

General Specifications

Cable, quantity 1
Enclosure Color Black
Mounting Handhole | Pedestal | Pole
Port, quantity 5
Splitter, quantity 0

Dimensions

Height 297.8 mm | 11.724 in
Width 130.3 mm | 5.13 in
Depth 90.4 mm | 3.559 in
Cable Outer Diameter 4.5 x 8.1 mm (0.18 x 0.32 in)

Dimension Drawing

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Enclosure Material Type Gasketed hardened plastic

Optical Specifications

Operating Wavelength Range 1260 – 1635 nm
Attenuation Cable Coefficient, maximum 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm
Attenuation Terminal Connectors, maximum 0.45 dB
Directivity, minimum 60 dB
Insertion Loss, Stub Connector, maximum 0.45 dB
Insertion Loss, Stub Connector, typical 0.16 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–100%, condensing
Environmental Space Above ground | Below ground | Buried
Flammability Rating UL 94 V-0
Qualification Standards IEC 60529, IP68 + 2 m waterhead | NEMA, Type 6 + 10 ft waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE
UV Resistance UV stabilized

Packaging and Weights

Included Enclosure (1) | Universal mounting bracket (1)
Packaging quantity 1
Packaging Type Box | Carton
Weight, without cable 1 kg | 2.205 lb

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Product classification

Regional Availability North America
Product Type Access terminal, indexed without splitter/tap
Product Series NDX

General Specifications

Cable, quantity 1
Enclosure Color Black
Mounting Handhole | Pedestal | Pole
Port, quantity 5
Splitter, quantity 0

Dimensions

Height 297.8 mm | 11.724 in
Width 130.3 mm | 5.13 in
Depth 90.4 mm | 3.559 in
Cable Outer Diameter 4.5 x 8.1 mm (0.18 x 0.32 in)

Material Specifications

Enclosure Material Type Gasketed hardened plastic

Optical Specifications

Operating Wavelength Range 1260 – 1635 nm
Attenuation Cable Coefficient, maximum 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm
Attenuation Terminal Connectors, maximum 0.45 dB
Directivity, minimum 60 dB
Insertion Loss, Stub Connector, maximum 0.45 dB
Insertion Loss, Stub Connector, typical 0.16 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–100%, condensing
Environmental Space Above ground | Below ground | Buried
Flammability Rating UL 94 V-0
Qualification Standards IEC 60529, IP68 + 2 m waterhead | NEMA, Type 6 + 10 ft waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE
UV Resistance UV stabilized

Packaging and Weights

Included Enclosure (1) | Universal mounting bracket (1)
Packaging quantity 1
Packaging Type Box | Carton
Weight, without cable 1 kg | 2.205 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Above maximum concentration value
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
UK-ROHS Compliant/Exempted

Video

NDX Fiber Indexing Terminals Chain Testing
NDX Fiber Indexing Terminals Chain Testing
NDX Fiber Indexing Terminals Introduction

Video

NDX Fiber Indexing Terminals Chain Testing
NDX Fiber Indexing Terminals Chain Testing
NDX Fiber Indexing Terminals Introduction