Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Indexing Terminal, 3F Branching, Dielectric Loose Tube Cable, 450 Feet
| Regional Availability | North America | 
| Product Type | Access terminal, indexed without splitter/tap | 
| Product Series | NDX | 
| Cable, quantity | 1 | 
| Enclosure Color | Black | 
| Mounting | Handhole | Pedestal | Pole | 
| Port, quantity | 3 | 
| Splitter, quantity | 0 | 
| Height | 297.8 mm | 11.724 in | 
| Width | 130.3 mm | 5.13 in | 
| Depth | 90.4 mm | 3.559 in | 
| Cable Outer Diameter | 4.5 x 8.1 mm (0.18 x 0.32 in) | 
| Click on image to enlarge. | 
| Click on image to enlarge. | 
| Enclosure Material Type | Gasketed hardened plastic | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Attenuation Terminal Connectors, maximum | 0.45 dB | 
| Directivity, minimum | 60 dB | 
| Insertion Loss, Stub Connector, maximum | 0.45 dB | 
| Insertion Loss, Stub Connector, typical | 0.16 dB | 
| Insertion Loss, Terminal Connector, typical | 0.16 dB | 
| Return Loss, Connector, minimum | 65 dB | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | Buried | 
| Flammability Rating | UL 94 V-0 | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | NEMA, Type 6 + 10 ft waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE | 
| UV Resistance | UV stabilized | 
| Included | Enclosure (1) | Universal mounting bracket (1) | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
| Weight, without cable | 1 kg | 2.205 lb | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
| Regional Availability | North America | 
| Product Type | Access terminal, indexed without splitter/tap | 
| Product Series | NDX | 
| Cable, quantity | 1 | 
| Enclosure Color | Black | 
| Mounting | Handhole | Pedestal | Pole | 
| Port, quantity | 3 | 
| Splitter, quantity | 0 | 
| Height | 297.8 mm | 11.724 in | 
| Width | 130.3 mm | 5.13 in | 
| Depth | 90.4 mm | 3.559 in | 
| Cable Outer Diameter | 4.5 x 8.1 mm (0.18 x 0.32 in) | 
| Enclosure Material Type | Gasketed hardened plastic | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Attenuation Terminal Connectors, maximum | 0.45 dB | 
| Directivity, minimum | 60 dB | 
| Insertion Loss, Stub Connector, maximum | 0.45 dB | 
| Insertion Loss, Stub Connector, typical | 0.16 dB | 
| Insertion Loss, Terminal Connector, typical | 0.16 dB | 
| Return Loss, Connector, minimum | 65 dB | 
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | Buried | 
| Flammability Rating | UL 94 V-0 | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | NEMA, Type 6 + 10 ft waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE | 
| UV Resistance | UV stabilized | 
| Included | Enclosure (1) | Universal mounting bracket (1) | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
| Weight, without cable | 1 kg | 2.205 lb | 
| Click on image to enlarge. | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
 
                     
                     
                    