Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NOVUX™ Hardened Mulfi-fiber Terminal, 2 HMFOC ports, 2 fibers per port, Flat toneable loose tube cable with HMFOC plug (female/no pin), 200 ft/60 m, with universal mounting bracket
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Product Type | Access terminal, without splitter/tap | 
| Product Brand | NOVUX™ | 
| Product Series | HMT | 
| Minimum Order Quantity | 1 | 
| Cable, quantity | 1 | 
| Drop Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Enclosure Color | Black (RAL 9005) | 
| Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Multi-fiber Port, quantity | 2 | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port, quantity | 2 | 
| Height | 80 mm | 3.15 in | 
| Width | 79 mm | 3.11 in | 
| Length | 161 mm | 6.339 in | 
| Click on image to enlarge. | 
| Click on image to enlarge. | 
| Click on image to enlarge. | 
| Enclosure Material Type | Hardened plastic | 
| Fiber Type | G.657.A1/A2 | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Single Ports, maximum | 0.65 dB | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Insertion Loss, Stub Connector, maximum | 0.65 dB | 
| Return Loss, Connector, typical | 65 dB | 
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G | 
| UV Resistance | UV stabilized | 
| Included | Universal mounting bracket | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Coiled | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
| Regional Availability | Asia | EMEA | Latin America | North America | 
| Product Type | Access terminal, without splitter/tap | 
| Product Brand | NOVUX™ | 
| Product Series | HMT | 
| Minimum Order Quantity | 1 | 
| Cable, quantity | 1 | 
| Drop Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Enclosure Color | Black (RAL 9005) | 
| Multi-fiber Port Type | Hardened multi-fiber (HMFOC) jack, male/pinned | 
| Multi-fiber Port, quantity | 2 | 
| Mounting | Handhole | Pedestal | Pole | Strand | 
| Port, quantity | 2 | 
| Height | 80 mm | 3.15 in | 
| Width | 79 mm | 3.11 in | 
| Length | 161 mm | 6.339 in | 
| Enclosure Material Type | Hardened plastic | 
| Fiber Type | G.657.A1/A2 | 
| Operating Wavelength Range | 1260 – 1635 nm | 
| Attenuation Single Ports, maximum | 0.65 dB | 
| Attenuation Cable Coefficient, maximum | 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm | 
| Insertion Loss, Stub Connector, maximum | 0.65 dB | 
| Return Loss, Connector, typical | 65 dB | 
| Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) | 
| Relative Humidity | 5%–100%, condensing | 
| Environmental Space | Above ground | Below ground | 
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G | 
| UV Resistance | UV stabilized | 
| Included | Universal mounting bracket | 
| Packaging quantity | 1 | 
| Packaging Type | Box | Coiled | 
| Click on image to enlarge. | 
| Click on image to enlarge. | 
| Click on image to enlarge. | 
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
 
                    