Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
OFDC C12 Fiber Optic Splice/Patch Closure, Gel Cable sealing, two pre-installed 48-fiber splice trays, 6 SC/APC adapters and pigtails, no splitter, armored cable grounding, strand and pedestal mounting kit
| Regional Availability | North America |
| Product Type | Access terminal, non-hardened |
| Product Series | OFDC |
| Cable Capacity, Drop | 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 12 Round 1.5–5.5 mm (0.06–0.21 in) | 24 Round 2.0–5.5 mm (0.07–0.21 in) |
| Cable Capacity, Branch | 2 Round 5.5–13.0 mm (0.21–0.51 in) |
| Cable Capacity, Feeder | 2 Round 5.5–17.5 mm (0.21–0.68 in) |
| Cable Ports Quantity, total | 4 round ports + 12 multi-out ports (24 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Manhole | Pedestal | Strand | Wall |
| Port, quantity | 6 |
| Splice Tray Included, quantity | 2 |
| Splice Tray Type Included | 48-way, heat shrink |
| Splicing Capacity, maximum | 96 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
| Height | 118 mm | 4.646 in |
| Width | 214 mm | 8.425 in |
| Length | 370 mm | 14.567 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
| Click on image to enlarge. |
| Enclosure Material Type | Rugged polymer |
| Fiber Type | G.652.D |
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| UV Resistance | UV stabilized |
| Included | Fiber pigtail assemblies (6) | Grounding components (ground wire sold separately) | SC/APC adapters (6) | cable retention bracket |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 2.5 kg | 5.512 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Product Type | Access terminal, non-hardened |
| Product Series | OFDC |
| Cable Capacity, Drop | 12 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 12 Round 1.5–5.5 mm (0.06–0.21 in) | 24 Round 2.0–5.5 mm (0.07–0.21 in) |
| Cable Capacity, Branch | 2 Round 5.5–13.0 mm (0.21–0.51 in) |
| Cable Capacity, Feeder | 2 Round 5.5–17.5 mm (0.21–0.68 in) |
| Cable Ports Quantity, total | 4 round ports + 12 multi-out ports (24 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Manhole | Pedestal | Strand | Wall |
| Port, quantity | 6 |
| Splice Tray Included, quantity | 2 |
| Splice Tray Type Included | 48-way, heat shrink |
| Splicing Capacity, maximum | 96 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
| Height | 118 mm | 4.646 in |
| Width | 214 mm | 8.425 in |
| Length | 370 mm | 14.567 in |
| Splice Protector Length, maximum | 45 mm | 1.772 in |
| Enclosure Material Type | Rugged polymer |
| Fiber Type | G.652.D |
| Installation temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 ºC to +60 ºC (-22 ºF to +140 ºF) |
| Relative Humidity | 93%, non-condensing |
| Environmental Space | Above ground | Below ground |
| Qualification Standards | IEC 60529, IP68 + 2 m waterhead |
| UV Resistance | UV stabilized |
| Included | Fiber pigtail assemblies (6) | Grounding components (ground wire sold separately) | SC/APC adapters (6) | cable retention bracket |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 2.5 kg | 5.512 lb |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |