Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
RealFlex® 3 Fiber Optic Drop Cable Assembly, Stub to SC/UPC , RBR Riser, Ivory, Build America Buy America (BABA)
Configure and display product variants of MDC-0N1H by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cable Assembly Length | UOM | Spool Option | ||
|---|---|---|---|---|---|
| No configured items found. | |||||
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable assembly |
| Product Brand | RealFlex® |
| Product Series | MDC |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
| Connector A, quantity | 1 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Interface Feature, connector A | Male |
| Location of Manufacturing | Catawba, North Carolina |
| Total Fibers, quantity | 1 |
| Transmission Standards | TIA/EIA-568-B.3 |
| Cable Assembly Length Range (ft) | 1 – 1500 |
| Cable Outer Diameter | 2.9 mm (0.11 in) |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
| Tensile Load, long term, maximum | 30 N | 6.744 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Insertion Loss, maximum, connector A | 0.2 dB |
| Return Loss, minimum, connector A | 60 dB |
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Riser |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | Telcordia GR-449-CORE |
| Packaging quantity | 1 |
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable assembly |
| Product Brand | RealFlex® |
| Product Series | MDC |
| Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
| Connector A, quantity | 1 |
| Color, boot A | Blue |
| Color, connector A | Blue |
| Interface Feature, connector A | Male |
| Location of Manufacturing | Catawba, North Carolina |
| Total Fibers, quantity | 1 |
| Transmission Standards | TIA/EIA-568-B.3 |
| Cable Assembly Length Range (ft) | 1 – 1500 |
| Cable Outer Diameter | 2.9 mm (0.11 in) |
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
| Tensile Load, long term, maximum | 30 N | 6.744 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Insertion Loss, maximum, connector A | 0.2 dB |
| Return Loss, minimum, connector A | 60 dB |
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Riser |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | Telcordia GR-449-CORE |
| Packaging quantity | 1 |
| Click on image to enlarge. |
| Click on image to enlarge. |