Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NOVUX™ Prodigy™ Hardened Standard Closure, 4 ports Right Hand Side, 1:4 PLC Splitter, 2 Trays, Black
Regional Availability | EMEA |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | Access terminal, without splitter/tap |
Product Brand | NOVUX™ |
Product Series | HSC1 |
Minimum Order Quantity | 1 |
Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Sealing Type | Gasket/grommet configuration |
Drop Port Type | Hardened Prodigy SC/APC |
Drop Port, quantity | 4 |
Enclosure Color | Black (RAL 9005) |
Mounting | Facade | Wall |
Port, quantity | 4 |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 12-way, heat shrink + 18-way, heat shrink |
Splicing Capacity, maximum | 30 |
Splicing Type, Supported | Single fusion |
Splitter Type | 1 x 4 |
Splitter, quantity | 1 |
Height | 89 mm | 3.504 in |
Width | 130 mm | 5.118 in |
Length | 215 mm | 8.465 in |
Click on image to enlarge. |
Click on image to enlarge. |
Enclosure Material Type | Hardened plastic |
Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Splitter, maximum | 7.1 dB |
Return Loss, Connector, typical | 55 dB |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Facade | Outdoor |
Qualification Standards | IEC 61753-1, category A -free breathing terminal- | IP55 (IEC 60529 and IEC 63334) -free breathing terminal- |
UV Resistance | UV stabilized |
Packaging quantity | 1 |
Packaging Type | Box |
Weight, net | 0.595 kg | 1.312 lb |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Regional Availability Note | Contact your local CommScope representative for specific availability |
Product Type | Access terminal, without splitter/tap |
Product Brand | NOVUX™ |
Product Series | HSC1 |
Minimum Order Quantity | 1 |
Cable Capacity, Drop | 6 Round 3.0–6.0 mm (0.12–0.23 in) for pre-connectorized cables | 6 Round 3.0–7.0 mm (0.12–0.27 in) |
Cable Capacity, Branch | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Capacity, Feeder | 2 Round 8.0–12.0 mm (0.31–0.47 in) |
Cable Sealing Type | Gasket/grommet configuration |
Drop Port Type | Hardened Prodigy SC/APC |
Drop Port, quantity | 4 |
Enclosure Color | Black (RAL 9005) |
Mounting | Facade | Wall |
Port, quantity | 4 |
Splice Tray Included, quantity | 2 |
Splice Tray Type Included | 12-way, heat shrink + 18-way, heat shrink |
Splicing Capacity, maximum | 30 |
Splicing Type, Supported | Single fusion |
Splitter Type | 1 x 4 |
Splitter, quantity | 1 |
Height | 89 mm | 3.504 in |
Width | 130 mm | 5.118 in |
Length | 215 mm | 8.465 in |
Enclosure Material Type | Hardened plastic |
Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Splitter, maximum | 7.1 dB |
Return Loss, Connector, typical | 55 dB |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Facade | Outdoor |
Qualification Standards | IEC 61753-1, category A -free breathing terminal- | IP55 (IEC 60529 and IEC 63334) -free breathing terminal- |
UV Resistance | UV stabilized |
Packaging quantity | 1 |
Packaging Type | Box |
Weight, net | 0.595 kg | 1.312 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |