Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NOVUX™ Prodigy™ Hardened Tap Terminal, 70/30, 10 dB, One Input port, 2 drop ports and one Through port, Stubless
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, with tap |
Product Brand | NOVUX™ |
Product Series | HTT |
Minimum Order Quantity | 1 |
Drop Port Type | Hardened Prodigy SC/APC |
Enclosure Color | Black (RAL 9005) |
Forward Port Type | Hardened Prodigy SC/APC |
Forward Port, quantity | 1 |
Input Tap, quantity | 1 |
Mounting | Handhole | Pedestal | Pole | Strand |
Tap Ports, quantity | 2 |
Thru Tap, quantity | 1 |
Height | 80 mm | 3.15 in |
Width | 78.94 mm | 3.108 in |
Length | 161.42 mm | 6.355 in |
Click on image to enlarge. |
Click on image to enlarge. | |
Click on image to enlarge. |
Enclosure Material Type | Hardened plastic |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Tap Drop Loss, maximum | 10.6 dB |
Tap Thru Loss, maximum | 2.8 dB |
Tap Value | 10 dB |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G | Telcordia GR-771-CORE, Issue 2 |
UV Resistance | UV stabilized |
Packaging quantity | 1 |
Packaging Type | Box |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Access terminal, with tap |
Product Brand | NOVUX™ |
Product Series | HTT |
Minimum Order Quantity | 1 |
Drop Port Type | Hardened Prodigy SC/APC |
Enclosure Color | Black (RAL 9005) |
Forward Port Type | Hardened Prodigy SC/APC |
Forward Port, quantity | 1 |
Input Tap, quantity | 1 |
Mounting | Handhole | Pedestal | Pole | Strand |
Tap Ports, quantity | 2 |
Thru Tap, quantity | 1 |
Height | 80 mm | 3.15 in |
Width | 78.94 mm | 3.108 in |
Length | 161.42 mm | 6.355 in |
Enclosure Material Type | Hardened plastic |
Operating Wavelength Range | 1260 – 1635 nm |
Attenuation Terminal Connectors, maximum | 0.4 dB |
Tap Drop Loss, maximum | 10.6 dB |
Tap Thru Loss, maximum | 2.8 dB |
Tap Value | 10 dB |
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | 5%–100%, condensing |
Environmental Space | Above ground | Below ground |
Qualification Standards | IEC 60529, IP68 + 2 m waterhead | IEC 61753-1, category G | Telcordia GR-771-CORE, Issue 2 |
UV Resistance | UV stabilized |
Packaging quantity | 1 |
Packaging Type | Box |
Click on image to enlarge. | |
Click on image to enlarge. |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |