Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Drop Cable assembly/Extender , PRODIGY™ Connector w/ Female Full Size and Bayonet Converter + male full size and Bayonet converter included. 3.4 mm round cable
Regional Availability | EMEA |
Product Type | Fiber drop cable assembly |
Product Brand | PRODIGY™ |
Product Series | HCA |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Total Fibers, quantity | 1 |
Cable Assembly Length Range (m) | 3 – 609 |
Cable Outer Diameter | 5.0 mm (0.20 in) |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 75 mm | 2.953 in |
Minimum Bend Radius, unloaded | 25 mm | 0.984 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Mating Durability, maximum | 0.5 dB @ 100 cycles |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum, connector A | 65 dB |
Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Jacket UV Resistance | UV stabilized |
Qualification Standards | IEC 61753-1 |
Cable weight | 30 kg/km | 20.159 lb/kft |
Regional Availability | EMEA |
Product Type | Fiber drop cable assembly |
Product Brand | PRODIGY™ |
Product Series | HCA |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Total Fibers, quantity | 1 |
Cable Assembly Length Range (m) | 3 – 609 |
Cable Outer Diameter | 5.0 mm (0.20 in) |
Minimum Bend Radius, loaded | 75 mm | 2.953 in |
Minimum Bend Radius, unloaded | 25 mm | 0.984 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Mating Durability, maximum | 0.5 dB @ 100 cycles |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum, connector A | 65 dB |
Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Outdoor |
Jacket UV Resistance | UV stabilized |
Qualification Standards | IEC 61753-1 |
Cable weight | 30 kg/km | 20.159 lb/kft |
Click on image to enlarge. |