Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber Optic Drop Cable Assembly, PRODIGY™ Connector Core to Stub, 3.4mm Round Cable
Configure and display product variants of HCA-A01F by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Regional Availability | Asia | EMEA | Europe | Latin America | North America |
Product Type | Fiber drop cable assembly |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Total Fibers, quantity | 1 |
Cable Assembly Length Range (m) | 3 – 609 |
Cable Outer Diameter | 3.4 mm (0.13 in) |
Click on image to enlarge. |
Click on image to enlarge. |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Minimum Bend Radius, loaded | 34 mm | 1.339 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 620 N | 139.382 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Mating Durability, maximum | 0.5 dB @ 100 cycles |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum, connector A | 65 dB |
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -30 °C to +65 °C (-22 °F to +149 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Qualification Standards | IEC 61753-1 |
Cable weight | 9.2 kg/km | 6.182 lb/kft |
Regional Availability | Asia | EMEA | Europe | Latin America | North America |
Product Type | Fiber drop cable assembly |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Total Fibers, quantity | 1 |
Cable Assembly Length Range (m) | 3 – 609 |
Cable Outer Diameter | 3.4 mm (0.13 in) |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Minimum Bend Radius, loaded | 34 mm | 1.339 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 620 N | 139.382 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Dust Cap Pulling Force, minimum | 445 N | 100.04 lbf |
Mating Durability, maximum | 0.5 dB @ 100 cycles |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, typical | 0.15 dB |
Return Loss, minimum, connector A | 65 dB |
Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Operating Temperature | -30 °C to +65 °C (-22 °F to +149 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Qualification Standards | IEC 61753-1 |
Cable weight | 9.2 kg/km | 6.182 lb/kft |
Click on image to enlarge. |
Click on image to enlarge. |