Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: FHBD
Fiber Optic Drop Cable Assembly, 4 Fiber, SC/APC with 8 ft breakout to Stub, Flat Toneable Cable
Configure and display product variants of FHBD-J080004B by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
| Part Number | Cable Assembly Length | ||
|---|---|---|---|
| No configured items found. | |||
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Series | FHBD |
| Connector A, quantity | 4 |
| Color, boot A | Green |
| Color, connector A | Green |
| Total Fibers, quantity | 4 |
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
| Breakout Length, connector A | 2438.4 mm | 96 in |
| Cable Assembly Length Range (ft) | 50 – 1000 |
| Cable Outer Diameter | 4.3 x 8.0 mm (0.17 x 0.31 in) |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 86 mm | 3.386 in |
| Minimum Bend Radius, unloaded | 81 mm | 3.189 in |
| Tensile Load, long term, maximum | 400 N | 89.924 lbf |
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
| Insertion Loss, maximum, connector A | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 | Telcordia GR-326 |
| Cable weight | 36 kg/km | 24.191 lb/kft |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Fiber drop cable assembly |
| Product Series | FHBD |
| Connector A, quantity | 4 |
| Color, boot A | Green |
| Color, connector A | Green |
| Total Fibers, quantity | 4 |
| Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
| Breakout Length, connector A | 2438.4 mm | 96 in |
| Cable Assembly Length Range (ft) | 50 – 1000 |
| Cable Outer Diameter | 4.3 x 8.0 mm (0.17 x 0.31 in) |
| Minimum Bend Radius, loaded | 86 mm | 3.386 in |
| Minimum Bend Radius, unloaded | 81 mm | 3.189 in |
| Tensile Load, long term, maximum | 400 N | 89.924 lbf |
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
| Insertion Loss, maximum, connector A | 0.4 dB |
| Return Loss, minimum, connector A | 65 dB |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Outdoor |
| Jacket UV Resistance | UV stabilized |
| Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 | Telcordia GR-326 |
| Cable weight | 36 kg/km | 24.191 lb/kft |
| Packaging quantity | 1 |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Click on image to enlarge. |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |