Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760252080 | HCA-ACC-DLX-CVTR

Base Product: HCA-ACC

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • EMEA
  • Europe
  • Latin America
  • Middle East/Africa
  • North America

Prodigy DLX Converter

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Prodigy converters simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
  • Mountable either at 90 degrees (straight) or 45 degrees (angled) in M-series faceplate

Product classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | Europe | Latin America | Middle East/Africa | North America
Product Type Fiber converter
Product Brand PRODIGY™
Product Series HCA

General Specifications

Color, connector A Black

Mechanical Specifications

Dust Cap Pulling Force, minimum 445 N | 100.04 lbf

Optical Specifications

Insertion Loss, maximum 0.3 dB
Insertion Loss, typical 0.15 dB
Return Loss, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Outdoor
Qualification Standards IEC 60793 | IEC 60794

Packaging and Weights

Packaging quantity 25

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant

Product classification

Regional Availability Asia | Australia/New Zealand | China | EMEA | Europe | Latin America | Middle East/Africa | North America
Product Type Fiber converter
Product Brand PRODIGY™
Product Series HCA

General Specifications

Color, connector A Black

Mechanical Specifications

Dust Cap Pulling Force, minimum 445 N | 100.04 lbf

Optical Specifications

Insertion Loss, maximum 0.3 dB
Insertion Loss, typical 0.15 dB
Return Loss, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Outdoor
Qualification Standards IEC 60793 | IEC 60794

Packaging and Weights

Packaging quantity 25

Regulatory Compliance/Certifications

Agency Classification
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
ROHS Compliant
UK-ROHS Compliant