Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NOVUX™ Specialty Range Closure 10, splice only, no adapters, no splitters, 4 splices, SMOUV® 45mm splice protectors, black, 2x CR cable retention clip (Round cable : Range 4 to 6.2 mm & Flat cable : Range 3 x 5 to 4 x 8 mm)
| Regional Availability | Asia | EMEA | Latin America | North America |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | SRC10 |
| Cable Capacity, Drop | 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 2–6.2 mm (0.08–0.24 in) |
| Cable Ports Quantity, total | 2 round ports |
| Cable Sealing Type | Compressed gel |
| Cable Termination Attachments, quantity | 2 |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
| Port, quantity | 2 |
| Splice Tray Included, quantity | 1 |
| Splicing Capacity, Mass Fusion, maximum | 12 |
| Splicing Capacity, maximum | 4 |
| Splicing Capacity, Single Fusion, maximum | 4 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Width | 76 mm | 2.992 in |
| Depth | 26 mm | 1.024 in |
| Length | 210 mm | 8.268 in |
| Cable Entry Drop Port Diameter | 6 mm ( 0.24 in) |
| Enclosure Material Type | Impact-resistant polymer |
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Above ground | Below ground | Direct burial |
| Qualification Standards | IEC 60529, IP68 + 1 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 0.157 kg | 0.346 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | Asia | EMEA | Latin America | North America |
| Regional Availability Note | Contact your local CommScope representative for specific availability |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | SRC10 |
| Cable Capacity, Drop | 2 Flat 8.0 x 4.5 mm (0.30 x 0.17 in) | 2 Round 2–6.2 mm (0.08–0.24 in) |
| Cable Ports Quantity, total | 2 round ports |
| Cable Sealing Type | Compressed gel |
| Cable Termination Attachments, quantity | 2 |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Handhole | Partially buried | Pedestal | Wall/Pole Mount, mounting kit included |
| Port, quantity | 2 |
| Splice Tray Included, quantity | 1 |
| Splicing Capacity, Mass Fusion, maximum | 12 |
| Splicing Capacity, maximum | 4 |
| Splicing Capacity, Single Fusion, maximum | 4 |
| Splicing Type, Supported | Single fusion |
| Splitter Type | No splitter |
| Width | 76 mm | 2.992 in |
| Depth | 26 mm | 1.024 in |
| Length | 210 mm | 8.268 in |
| Cable Entry Drop Port Diameter | 6 mm ( 0.24 in) |
| Enclosure Material Type | Impact-resistant polymer |
| Fiber Type | G.657.A1 | G.657.A2 | G.657.B3 |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Above ground | Below ground | Direct burial |
| Qualification Standards | IEC 60529, IP68 + 1 m waterhead | IEC 61753-1, category G |
| UV Resistance | UV stabilized |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Weight, net | 0.157 kg | 0.346 lb |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |