Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NOVUX™ CSC200 Compact Fiber Closure, splice only, 6 single fiber trays with island, 4 feeder ports, no adapters, no splitters, with mounting bracket, black
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 200 |
| Cable Ports Quantity, total | 4 round ports + 12 multi-out ports (24 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Pole | Wall |
| Port, quantity | 0 |
| Splice Tray Included, quantity | 6 |
| Splice Tray Type Included | 24-way, single fiber slim trays with island |
| Splicing Capacity, maximum | 144 |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
| Height | 388.2 mm | 15.283 in |
| Width | 222 mm | 8.74 in |
| Depth | 116 mm | 4.567 in |
| Environmental Space | Outdoor |
| UV Resistance | UV stabilized |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 200 |
| Cable Ports Quantity, total | 4 round ports + 12 multi-out ports (24 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Pole | Wall |
| Port, quantity | 0 |
| Splice Tray Included, quantity | 6 |
| Splice Tray Type Included | 24-way, single fiber slim trays with island |
| Splicing Capacity, maximum | 144 |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
| Height | 388.2 mm | 15.283 in |
| Width | 222 mm | 8.74 in |
| Depth | 116 mm | 4.567 in |
| Environmental Space | Outdoor |
| UV Resistance | UV stabilized |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |