Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
NOVUX™ CSC40 Compact Fiber Closure, splice/patch, 4 SC/APC adapters, 4 SC/APC pigtails, no splitters, no mounting bracket, black
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 40 |
| Minimum Order Quantity | 6 |
| Cable Ports Quantity, total | 2 round ports + 4 multi-out ports (8 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Pole | Wall |
| Port, quantity | 4 |
| Splicing Capacity, maximum | 48 |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
| Height | 215 mm | 8.465 in |
| Width | 117 mm | 4.606 in |
| Depth | 77 mm | 3.031 in |
| Length | 215 mm | 8.465 in |
| Environmental Space | Outdoor |
| UV Resistance | UV stabilized |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
| Regional Availability | Asia | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Access terminal, non-hardened |
| Product Brand | NOVUX™ |
| Product Series | CSC 40 |
| Minimum Order Quantity | 6 |
| Cable Ports Quantity, total | 2 round ports + 4 multi-out ports (8 cables) |
| Cable Sealing Type | Compressed gel |
| Enclosure Color | Black |
| Lock Type | Hinged with latches |
| Mounting | Pole | Wall |
| Port, quantity | 4 |
| Splicing Capacity, maximum | 48 |
| Splitter Type | No splitter |
| Splitter, quantity | 0 |
| Height | 215 mm | 8.465 in |
| Width | 117 mm | 4.606 in |
| Depth | 77 mm | 3.031 in |
| Length | 215 mm | 8.465 in |
| Environmental Space | Outdoor |
| UV Resistance | UV stabilized |
| Included | Mounting hardware |
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |