Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-DN
Indoor/Outdoor Fiber Optic Drop cable, 1 Fiber G657.B3 0.9mm tight buffer. Breaking load Max 2000N. Suitable for installation under overhead power lines ≤11kV, vertical clearance ≥1.8m.
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Cable Type | Drop | Tight buffer |
Construction Type | Non-armored | All Dielectric |
Subunit Type | Gel-free |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810010113/DB 1x G657A2 SM LSZH [DOM] [SERIAL NUMBER] [METER MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Cable Length | 1000 m | 3280.84 ft |
Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
Diameter Over Jacket | 3 mm | 0.118 in |
Click on image to enlarge. |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Minimum Bend Radius, loaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 620 N | 139.382 lbf |
Compression | 20 N/mm | 114.203 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Installation temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a2 |
Environmental Space | Aerial | Drop | Ducted | Indoor/Outdoor |
Flame Test Listing | EN 50399 |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -30 °C to +60 °C (-22 °F to +140 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Cable weight | 8.7 kg/km | 5.846 lb/kft |
Packaging Type | Reel in box | CablePak® |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | North America |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Cable Type | Drop | Tight buffer |
Construction Type | Non-armored | All Dielectric |
Subunit Type | Gel-free |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810010113/DB 1x G657A2 SM LSZH [DOM] [SERIAL NUMBER] [METER MARK] |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 1 |
Cable Length | 1000 m | 3280.84 ft |
Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
Diameter Over Jacket | 3 mm | 0.118 in |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Minimum Bend Radius, loaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 300 N | 67.443 lbf |
Tensile Load, short term, maximum | 620 N | 139.382 lbf |
Compression | 20 N/mm | 114.203 lb/in |
Compression Test Method | IEC 60794-1 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | IEC 60794-1 E7 |
Installation temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a2 |
Environmental Space | Aerial | Drop | Ducted | Indoor/Outdoor |
Flame Test Listing | EN 50399 |
Flame Test Method | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -30 °C to +60 °C (-22 °F to +140 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Cable weight | 8.7 kg/km | 5.846 lb/kft |
Packaging Type | Reel in box | CablePak® |
Click on image to enlarge. |
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ROHS | Compliant |
UK-ROHS | Compliant |