Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

810010334/DB | C-024-LN-8F-M12BK/14D/D

Base Product: C-LN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA

Fiber Indoor/Outdoor Cable, Low Smoke Zero Halogen, 24 fiber, Microsheath, Singlemode, G.657.A1, Gel-free, Meters jacket marking, Black jacket color, Dca flame rating

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

Optical Specifications, Wavelength Specifications

Attenuation, maximum 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm

General Specifications

Cable Type Stranded microsheath tube
Subunit Type Gel-free
Filler, quantity 4
Jacket Marking Method Inkjet
Subunit, quantity 2
Fibers per Subunit, quantity 12

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 6.1 mm | 0.24 in

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 100 mm | 3.937 in
Minimum Bend Radius, unloaded 55 mm | 2.165 in
Tensile Load, long term, maximum 200 N | 44.962 lbf
Tensile Load, short term, maximum 700 N | 157.366 lbf
Cable Crush Resistance, maximum 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-21 E3
Impact 2 N-m | 17.701 in lb
Impact Test Method IEC 60794-1-21 E4
Strain Test Method IEC 60794-1-21 E1

Optical Specifications, Wavelength Specific

Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)
Water Penetration Test Method IEC 60794-1 F5
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 37 kg/km | 24.863 lb/kft

Product classification

Regional Availability Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-LN

Optical Specifications, Wavelength Specifications

Attenuation, maximum 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm

General Specifications

Cable Type Stranded microsheath tube
Subunit Type Gel-free
Filler, quantity 4
Jacket Marking Method Inkjet
Subunit, quantity 2
Fibers per Subunit, quantity 12

Dimensions

Cable Length 2000 m | 6561.68 ft
Diameter Over Jacket 6.1 mm | 0.24 in

Mechanical Specifications

Minimum Bend Radius, loaded 100 mm | 3.937 in
Minimum Bend Radius, unloaded 55 mm | 2.165 in
Tensile Load, long term, maximum 200 N | 44.962 lbf
Tensile Load, short term, maximum 700 N | 157.366 lbf
Cable Crush Resistance, maximum 10 N/mm | 57.101 lb/in
Compression Test Method IEC 60794-1-21 E3
Impact 2 N-m | 17.701 in lb
Impact Test Method IEC 60794-1-21 E4
Strain Test Method IEC 60794-1-21 E1

Optical Specifications, Wavelength Specific

Standards Compliance TIA-492CAAB (OS2)

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
EN50575 CPR Cable EuroClass Fire Performance Dca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)
Water Penetration Test Method IEC 60794-1 F5
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1-22 F1

Packaging and Weights

Cable weight 37 kg/km | 24.863 lb/kft
Click on image to enlarge.