Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Indoor/Outdoor Low Smoke Zero Halogen, TeraSPEED® Tight Buffered Office DistributionFiber Fiber Optic Cable, 6 fiber, Singlemode OS1a, black. Provides Rodent Resistance.
Regional Availability | Asia | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Cable Type | Tight buffer |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254800 6x9/125 OS2 ULSZH [BATCH NUMBER] [METRE MARK] |
Strength Members | E-glass yarns |
Fibers per Subunit, quantity | 6 |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 150 mm | 5.906 in |
Minimum Bend Radius, unloaded | 90 mm | 3.543 in |
Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Cable weight | 46 kg/km | 30.911 lb/kft |
Regional Availability | Asia | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DS |
Cable Type | Tight buffer |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254800 6x9/125 OS2 ULSZH [BATCH NUMBER] [METRE MARK] |
Strength Members | E-glass yarns |
Fibers per Subunit, quantity | 6 |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Minimum Bend Radius, loaded | 150 mm | 5.906 in |
Minimum Bend Radius, unloaded | 90 mm | 3.543 in |
Tensile Load, short term, maximum | 1500 N | 337.214 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Cca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d1 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Cable weight | 46 kg/km | 30.911 lb/kft |
Click on image to enlarge. |