Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Base Product: C-DN
Fiber indoor/outdoor cable, LightScope® ZWP, Gel-Filled loose tube, Singlemode G.652.D, 6 fiber, meters jacket marking, Black jacket color, Dca flame rating
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm |
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Fibers per Subunit, quantity | 6 |
Cable Length | 1000 m | 3280.84 ft |
Buffer Tube/Subunit Diameter | 2.8 mm | 0.11 in |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Click on image to enlarge. |
Minimum Bend Radius, loaded | 130 mm | 5.118 in |
Minimum Bend Radius, unloaded | 75 mm | 2.953 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 530 N | 119.149 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a2 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | EN 50399 |
Flame Test Method | EN 50399 | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Water Penetration | 24 h |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 44 kg/km | 29.567 lb/kft |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-DN |
Attenuation, maximum | 0.35 dB/km @ 1,300 nm |
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Fibers per Subunit, quantity | 6 |
Cable Length | 1000 m | 3280.84 ft |
Buffer Tube/Subunit Diameter | 2.8 mm | 0.11 in |
Diameter Over Jacket | 6.4 mm | 0.252 in |
Minimum Bend Radius, loaded | 130 mm | 5.118 in |
Minimum Bend Radius, unloaded | 75 mm | 2.953 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 530 N | 119.149 lbf |
Cable Crush Resistance, maximum | 20 N/mm | 114.203 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1 E4 |
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a2 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Flame Test Listing | EN 50399 |
Flame Test Method | EN 50399 | IEC 60332-1-2 | IEC 60754-2 | IEC 61034-2 |
Water Penetration | 24 h |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 44 kg/km | 29.567 lb/kft |
Click on image to enlarge. |